Caterpillar 140M2

Caterpillar 140M2

Price
168,000 USD
Year
2013
Working hours
5342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00376
Unit NumberR9M00376
Catalog NumberCU4430141
Manufacturing Year2013
Hours5342 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 168,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationARTICULATION GUARD
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XGLA2 1* MP
WEATHER, COLD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorGrille shell is broken
  • Good
  • Good
  • FairLeft cab step and left tandem step needs repaired
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRear glass is broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat is good left wrist support is damaged
  • GoodAir suspension
  • Good
  • FairRear wiper and right cab wiper are nonfunctional
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesDPF ash service is overdue
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight door wiring needs repaired
  • GoodLeft backup light is foggy and needs replaced
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Left lift cylinder lines are missing clamps
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeals leaking, rod is scored
  • Good
  • Good
blade
  • GoodNeeds Ball reshimmed
  • Good
  • FairNeeds reshimmed and adjusted
  • FairWorn in center
  • FairNeeds reshimmed
  • Good
  • Good
  • PoorWorn and need replaced
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • Tires have roughly 80% life remaining
  • A-frame ball, circle and blade needs reshimmed and adjusted. Blade shift cylinder needs new rod and resealed.
  • Rear glass needs replaced. Fibre glass grille shell is broken
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Fair
  • FairDPF ash service is overdue
tires
  • Yes
  • 80%
  • 14R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center80
Left Front80
Left Rear80
Right Center80
Right Front80
Right Rear80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone