Caterpillar 12M2

Caterpillar 12M2

Price
127,500 USD
Year
2013
Working hours
7591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberR9S00128
Unit NumberEQN093951
Catalog NumberCU4396884
Manufacturing Year2013
Hours7591 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$127,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationSNOW ARRANGEMENT
12M2 MOTOR GRADER
ARTICULATION GUARD
BASE & 3 (WM WT- NO FLOAT FL)
CAB PLUS (STANDARD GLASS)
CAMERA REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT LOW AMBIENT
GUARD TRANSMISSION
HEATER ENGINE COOLANT 120V
HITCH TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE ENGLISH
LIFT GROUP MANUAL FRONT
LIGHT LED WARNING STROBE
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED
MOLDBOARD 14' PLUS
MOUNTING FRONT LIFT
MOUNTING WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK SATELLITE PL321
STARTER ELECTRIC HEAVY DUTY
TIRES 14.0R24 BS VUT 1* MP
WEATHER COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • Good
  • Good
  • FairLeft cab entry steps are bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth side mirrors are cracked
  • Good
  • FairBoth palm rests are torn
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Belts/Pulleys - Good condition
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesPowershift auto
  • No
  • Universal joints - Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Holding 2nd gear
hydraulics
  • Good
  • Good
  • Fair
  • FairHydraulic cooling fan valve above transmission is covered in oily grime. Leak looked to be coming from sensor O ring, but area needs cleaned and inspected to be sure
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Circle, Shoes and Plates - Fair condition - Circle is tight, but inserts are getting thin / Wheel lean cylinder - Good
blade
  • FairEdges are crowned
  • Good
  • 14 blade - Draft ball has some play in it
drivechain / tandems
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTitan TSG210NoYesNo
Left FrontSamson22NoNoNo
Left RearTitan TSG24NoYesNo
Right CenterTitan TSG212NoYesYes
Right FrontSamson22NoYesNo
Right RearTitan TSG212NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone