Quick Search

CAT 140M3

CAT 140M3

CAT Certified
Year
2018
Working hours
2,323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Duluth, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 140M3
Ziegler CAT
Categorymotor graders
Serial NumberN9D00926
Unit NumberN5084
Catalog Number10121685
Year2018
Hours2,323 h
CountryUnited States
LocationDULUTH, United States
Pricing
Price Excluding Tax222,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationCat Certified Used, 12 month Powertrain and Hydraulic Warranty, 24 month Parts CVA

Recent service work:
PM4 at 2278 hours
Cutting Edges at 2255 hours
PM3 at 1288 hours

140M3 MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
CCU included 1yr/1000 PT and HYD with 2yr CVA
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
Customer Value Agreement (CVA) 2 year / 24 month CVA
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE S/N SYE20338
FENDERS, FRONT, NON-AWD
FENDERS, REAR
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,14.0R24 MX XSNO+ * G2 MP
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 100
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 60%
  • 14.00 r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin/dtm0278l1aNoNoNo
Left FrontMichelin/dtm0799l0aNoNoNo
Left RearMichelin/dtm0210l9aNoNoNo
Right CenterMichelin/dtm0798l1aNoNoNo
Right FrontMichelin/dtm0277l2aNoNoNo
Right RearMichelin/dtm0794l5aNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering