Quick Search

Kubota MANUFACTURING OF AMERICA SVL97-2

Kubota MANUFACTURING OF AMERICA SVL97-2

Year
2021
Working hours
176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Forney, TX
+1 7262167607
Show phone number
Basic information
BrandKubota MANUFACTURING OF AMERICA SVL97-2
CategorySkid Steer Loaders
Serial NumberM1M67425
Unit NumberCES001670
Catalog Number4913348
Year2021
Hours176 h
CountryUnited States
LocationForney, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
OROPSOROPS
BUCKETBUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDAMAGED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDAMAGED STEPS
safety items
200
  • Yes
  • Yes
  • Yes
  • GoodOPERATIONAL
  • Good
gauges, operator station, console
1100
  • YesOPERATIONAL
  • No
  • No
  • No
  • Yes
  • 100%
  • LOW 10%
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • GoodOPERATIONAL
  • Good
  • FairLEFT FRONT WORK LIGHT INOP
  • GoodOPERATIONAL
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • IMPLEMENTS OPERATE PROPERLY- NO LEAKS FOUND. EXCESSIVELY LOUD SQUEALING WHEN OPERATING THE LIFT AND TILT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • 78"
  • SOME DENTS ON SHEET METAL
  • GoodSOME WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairONE BROKEN ADAPTER
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness53mm
Track / Belt Width18"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairSOME CUTS
comments, misc. repairs, general remarks
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND
  • IMPLEMENTS OPERATE PROPERLY- NO LEAKS FOUND. *****EXCESSIVELY LOUD SQUEALING WHEN OPERATING THE LIFT AND TILT.
  • MACHINE STEERS AND COUNTER STEERS PROPERLY.
  • MACHINE TRACKS STRAIGHT AND OPERATES ON BOTH SPEEDS PROPERLY.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering