Caterpillar 289D

Caterpillar 289D

Price
42,889 USD
Year
2014
Working hours
2310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW01434
Unit NumberUC00437
Catalog NumberCU4342438
Manufacturing Year2014
Hours2310 h
CountryUnited States
LocationBroadview Hts, OH
Pricing
Price Excluding Tax$42,889
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
BATTERY,XTRA HVY DUTY 1000 CCA
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
U11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone