Caterpillar 279D

Caterpillar 279D

Price
42,000 USD
Year
2015
Working hours
1709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL01694
Unit Number161407160
Catalog NumberCU2121101
Manufacturing Year2015
Hours1709 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Additional Information279D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 880 CCA
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL
LANE 2 ORDER
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2
SEAT, SUSPENSION, VINYL
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodCanopy.
  • YesAll samples pulled @ 1495 hours.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • 1/2 tank.
  • Good
  • Good
  • Good
  • GoodMirror only.
  • Good
  • Good
  • Good
  • Good
engine
  • GoodBoth new air filters @ 1709 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 500pm performed @ 1709 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodCharging well.
  • No
  • Good
  • GoodAll lights working.
  • Good
  • Good
  • No
hydraulics
  • Good
  • No
  • GoodFront bucket float and leveler working well.
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working well.
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodCaterpillar manual coupler.
  • No attachment @ this time.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairBoth front idler shells worn thin ( doubles ). Both front idler support tubes have been shimmed well with wide wearstrips.
Roller FrameGood
SprocketGoodWorn 25%
Track / Belt ConditionFair18" rubber tracks have normal wear.
Percentage Worn50%
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Nice machine.
  • Inspection done 19Dec17 @ 1709 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone