Caterpillar 279C2

Caterpillar 279C2

Price
33,000 USD
Year
2012
Working hours
2931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C2
CategorySkid Steer Loaders
Serial NumberKWB00653
Unit NumberX1499
Catalog NumberCU4507252
Manufacturing Year2012
Hours2931 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 33,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
IDLERS, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (TL3)
PROTECTION,SHIP&STORE STANDARD
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM CD PLAYER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone