Caterpillar 277C2

Caterpillar 277C2

Price
On Request
Year
2013
Working hours
3513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277C2
CategorySkid Steer Loaders
Serial NumberMET00369
Unit NumberEQN098946
Catalog NumberCU4439299
Manufacturing Year2013
Hours3513 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationCAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DOOR CAB POLYCARBONATE
ENGINE TIER4 INTERIM COMPLIANT
HEATER ENGINE COOLANT 120V
HYDRAULICS PROPORTIONAL
HYDRAULICS STANDARD FLOW
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 1 ORDER
PACKAGE PERFORMANCE (ML3)
QUICK COUPLER HYDRAULIC
RADIO READY
ROPS ENCLOSED WITH A/C (C3)
SEAT COMFORT AIR SUSPENSION
277C2 MULTI TERRAIN LOADER
SEAT BELT 2"
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • NoNo samples were taken at this time
  • YesDirt and minor oil
  • FairThe front cab step is bent
  • Good
  • Good
  • FairA fair amount of scuffs and scratches are present
  • GoodNo visible defects are present
  • Good
  • Good
  • FairThe radiator group lift strut is missing
safety items
  • YesAll decals are printed in English
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • PoorThe windshield wiper arm assembly has damage in the pivot area and has traveled off the edge of the window
  • Yes
  • Yes
  • NoNo manual with the machine
  • YesROPS certificate - ISO: 3471:2008 / FOPS certificate - ISO: 3449-2005 Level 1
  • Good
  • Good
  • FairThe front poly carbonate cab door has some scratching present and the weather stripping is torn. The cab door opener strut will not hold the door open
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorThe A/C is inoperable
engine
  • PoorThe air cleaner has a fair amount of restriction present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NoThe emissions label is missing from the valve cover
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • The foot throttle has to be lifted to bring the engine back to low idle. The hand throttle will not elevate the engine completely to high idle. The engine is equipped with non Caterpillar oil and air filters
  • Normal
  • Normal
cooling system
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • FairThe right front work lamp and the tail lights are inoperable
  • Good
  • FairThere has been a fair amount of wiring repairs made behind the cab
  • Yes
  • The machine has active low voltage codes present but did start fine when arriving on location. The machine also has a number of codes present dealing with the left drive motor
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe o-ring seal located on the hydraulic oil fill cap in the oil cooler is leaking. The female coupler on the auxiliary lines group is leaking
  • The machine is equipped with a non Caterpillar hydraulic oil filter
attachments / work tools
  • The work tool hose hanger located on the left loader frame is bent out of shape
tandems/gears/bearings/chains
  • Good
  • PoorThe machine jerks severely when attempting to steer. The machine tracks to the left hard when traveling in a straight line
  • Good
bucket
  • Good
  • PoorAn extreme amount of P&B wear is present in the lower loader frame, bucket coupler, and tilt cylinders
  • PoorThe pin bores in the bucket coupler have an extreme amount of slack present. There is wear present in the upper lip of the bucket coupler causing slack between the bucket and coupler
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairThe front idlers have a fair amount of rubber damage present
RollerFairA significant amount of bogey wheel rubber damage is present
Roller FrameGood
SprocketPoorAn extreme amount of sprocket roller wear is present
Track / Belt ConditionFairA few small cuts and gouges are present
NotesThe torsion axles are severely worn and causing the roller frames to tip inward
Track / Belt Thickness25/32 tread depth
Track / Belt Width18" belt width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone