Caterpillar 262D

Caterpillar 262D

Price
39,000 USD
Year
2014
Working hours
1359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB01655
Unit Number462433
Catalog NumberCU4391885
Manufacturing Year2014
Hours1359 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 39,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBUCKET-GP,72" W/BOCE
0P0800/1305.8
262D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INCLUDES:
PACKAGE, PERFORMANCE, (H2)
TIRES, 12/16.5
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP,CLOTH,HEAT
STANDARD FLOW 23 GPM (87LPM)
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone