Caterpillar 259D

Caterpillar 259D

Price
62,500 USD
Year
2018
Working hours
56 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL19062
Unit Number18NE2142
Catalog NumberCU4432523
Manufacturing Year2018
Hours56 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
ROPS, OPEN (C1)
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
LANE 2 ORDER
SEAT BELT, 2"
CERTIFICATION ARR, (US/CANADA)
FILM, RIDE CONTROL, ANSI
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
CONTROL, ISO, PROP, WT
SEAT,AIR SUSPENSION,VINYL,HEAT
DISPLAY, BASIC, ANTI-THEFT
SERIALIZED TECHNICAL MEDIA KIT
LIGHTS, HALOGEN
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
RUBBER BELT, 2 SPD, TF IDLERS
QUICK COUPLER, MANUAL
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72”
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn5%
Track / Belt Thickness2.75”
Track / Belt Width15.5”
comments, misc. repairs, general remarks
  • New machine. Customer trading for cab machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone