Caterpillar 259D

Caterpillar 259D

Price
56,077 USD
Year
2015
Working hours
1600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL04268
Unit NumberEQ00017595
Catalog NumberCU4413108
Manufacturing Year2015
Hours1600 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$ 56,077
Tax-
Price Including Tax-
Features
Additional Information259D CTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone