Caterpillar 259D

Caterpillar 259D

Price
37,500 USD
Year
2014
Working hours
2662 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL02286
Unit Number466641
Catalog NumberCU4443479
Manufacturing Year2014
Hours2662 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 37,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional Information**NOT AVAILABLE FOR RPO**
2659 GD 2/18/19
78" BUCKET
CONVERSION ARRANGEMENT
TRACK,RUBBER,320MM(12.6IN)BLCK
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LIFTING EYES, FOUR POINT
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SINGLE SELF LEVEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone