Caterpillar 259D

Caterpillar 259D

Price
44,229 USD
Year
2016
Working hours
1672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL06891
Unit Number0FTL06891
Catalog NumberCU2530771
Manufacturing Year2016
Hours1672 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$44,229
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
CONTROL, ISO, PROP, WT
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RADIO READY
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone