Caterpillar 259D

Caterpillar 259D

Price
57,500 USD
Year
2014
Working hours
237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL00247
Unit Number033004
Catalog NumberCU2081158
Manufacturing Year2014
Hours237 h
CountryUnited States
LocationKahului, HI
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Features
Additional Information.

*259D CTL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*DISPLAY, BASIC, ANTI-THEFT
*FAN, COOLING, STANDARD
*HYDRAULICS, PROPORTIONAL
*QUICK COUPLER, MANUAL
*RIDE CONTROL, NONE
*ROPS, OPEN (C1)
*RUBBER BELT, 2 SPD, D/S IDLER
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,VINYL,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 12.6 IN (320MM)
*PACKAGE, PERFORMANCE, (H4)
MK7R58
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone