Caterpillar 259D

Caterpillar 259D

Price
40,200 USD
Year
2016
Working hours
1747 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL07265
Unit Number6CR5902
Catalog NumberCU2426629
Manufacturing Year2016
Hours1747 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$40,200
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR CONDITIONER INCLUDING
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
COVERS
CUP HOLDER
DELUXE HEADLINER & POST TRIM
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
HEATER AND DEFROSTER
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SIDE WINDOWS
STANDARD FLOW - 20 GPM
TRACK,RUBBER,400MM(15.7IN)BLCK
2016 MODEL YEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone