Caterpillar 257D

Caterpillar 257D

Price
54,028 USD
Year
2015
Working hours
1658 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01273
Unit Number0EZW01273
Catalog NumberCU2506695
Manufacturing Year2015
Hours1658 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$54,028
Tax-
Price Including Tax-
Features
Additional Information*257D MTL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL, WT
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPEED
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone