Caterpillar 257B

Caterpillar 257B

Price
43,900 USD
Year
2007
Working hours
2172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257B
CategorySkid Steer Loaders
Serial NumberSLK06551
Unit NumberEQ123213
Catalog NumberCU4442194
Manufacturing Year2007
Hours2172 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$43,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional Information257B MULTI TERRAIN LOADER
ALARM, BACK-UP
BARRIER, DEBRIS
BATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 2 SUSPENSION
CONTROL,1-SPD,HORN,WT, DELUXE
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DOOR, CAB, GLASS
ENGINE, TIER II COMPLIANT
HEATER AND DEFROSTER
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PROPORTIONAL
QUICK COUPLER, MANUAL
SEAT, VINYL
SELF-LEVELING
WINDOWS, SIDE, SLIDING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone