Caterpillar 257 D

Caterpillar 257 D

Price
36,000 USD
Year
2016
Working hours
1221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257 D
CategorySkid Steer Loaders
Serial NumberEZW01851
Unit Number1164024
Catalog NumberCU4409449
Manufacturing Year2016
Hours1221 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairNormal paint fade, wear and scratches
  • Good
  • Good
  • Good
  • FairNormal scratches and scratches
  • Good
  • Good
  • FairWear and scratches
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear, right arm rest has small crack
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodnew
  • Good
  • FairLoader pins and bushings showing wear at coupler, tilt pins and bushings showing wear
  • GoodManual quick coupler
  • .52 yds 66 inch GP CAT
  • 65SSGP109867
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairsome wear, not bad
RollerFairShowing some wear
Roller FrameGood
SprocketGoodSprockets internal and external have 20% wear
Track / Belt ConditionGood
Percentage Worn20%
Track / Belt Width16 inch
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone