Caterpillar 249D C3-H2

Caterpillar 249D C3-H2

Price
50,400 USD
Year
2016
Working hours
224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D C3-H2
CategorySkid Steer Loaders
Serial NumberGWR00972
Unit NumberLKC01976U
Catalog NumberCU2518508
Manufacturing Year2016
Hours224 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 50,400
Tax-
Price Including Tax-
Features
Additional InformationELEC QC)
LANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
CONTROL, ISO, PROP, WT
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 1 SPD, D/S IDLER
BATTERY, 850 CCA, HEAVY DUTY
SEAT BELT, 2"
FAN, COOLING, DEMAND
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE BLOCK, 120V
QUICK COUPLER, ELECTRIC
PACK, DOMESTIC TRUCK
DISPLAY, ADVANCED, LCD, CAMERA
TRACK,RUBBER,400MM(15.7 IN)BAR
SERIALIZED TECHNICAL MEDIA KIT
PRICED 10/30/17 CR (15.7 TRKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone