Caterpillar 246D

Caterpillar 246D

Price
34,650 USD
Year
2014
Working hours
1128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00922
Unit Number463860
Catalog NumberCU4401039
Manufacturing Year2014
Hours1128 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$34,650
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBUCKET-GP, 74", BOCE
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, BASIC, ANTI-THEFT
DOES NOT INCLUDE SELF LEVEL
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
0P0800/1120.3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • FULL MACHINE PAINT 09/2018
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodRECENTLY PAINTED 09/2018
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCAB
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Yes
  • Yes
  • N/A
  • FULL
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 72" GENERAL PURPOSE BUCKET
  • MACHINE TO BE SOLD WITH BRAND NEW 72" CAT GP BUCKET
tires
  • NEW TIRES PUT ON SKID MID 2018
  • 12 X 16.5
  • No
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front95
Left Rear95
Right Front95
Right Rear95
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone