Caterpillar 242D

Caterpillar 242D

Price
34,500 USD
Year
2015
Working hours
221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01748
Unit NumberEQN062351
Catalog NumberCU2487743
Manufacturing Year2015
Hours221 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 34,500
Tax-
Price Including Tax-
Features
Additional Information242D SSL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 10X16.5 8PR CAT
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • YesDirt.
  • NoNo samples were taken at this time.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodNo visible defects.
  • Fair
  • Good
  • Fair
  • FairThe bolt on step attached to the implement coupler is twisted.
safety items
  • YesROPS certificate, ISO:3471-2008. FOPS certificate, ISO:3449-2005 Level I.
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • This machine is equipped with a parts manual that is in CD form.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in April 2015.
  • Good
  • Good
engine
  • No
  • NoThe coolant level is low.
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
  • FairNormal wear.
  • Good
  • Good
cooling system
  • YesThe lower radiator hose neck gasket which is attached to the front of the engine is leaking coolant.
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • FairThe right front work lamp and the left tail light are inoperative.
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • .57 cubic yard
  • 65SSGP095162
  • The machine is equipped with a Caterpillar 72" general purpose bucket.
  • Good
  • Good
  • Good
  • FairThe BOE is worn an estimated 40%.
  • Good
  • Good
  • Good
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2083NoNoNo
Left RearCaterpillar1667NoNoNo
Right FrontCaterpillar2083NoNoNo
Right RearCaterpillar1667NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone