Caterpillar 236DLRC

Caterpillar 236DLRC

Price
30,211 USD
Year
2014
Working hours
1140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236DLRC
CategorySkid Steer Loaders
Serial NumberSEN00378
Catalog NumberCU4370206
Manufacturing Year2014
Hours1140 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$30,211
Tax-
Price Including Tax-
Features
Additional Information2 SPEED
72" GP BUCKET
CAB, HEAT, A/C, & STEREO
CONSIGNMENT - CONTACT TREVOR WIEBE ... 403-809-6907
HYDRAULIC COUPLER & AUX. HYDRAULICS
TIRES ... 70%
WORK TOOL WIRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone