Caterpillar 236 D

Caterpillar 236 D

Price
30,000 USD
Year
2016
Working hours
928 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236 D
CategorySkid Steer Loaders
Serial NumberBGZ02355
Unit Number1141995
Catalog NumberCU4350135
Manufacturing Year2016
Hours928 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • YesENGINE OIL SAMPLED
  • YesSALE LOT CLEAN
  • Good
  • FairCOVER GUARD DENTED ON LEFT SIDE LOADER ARM
  • Good
  • Good
  • FairLOWER PORTION OF MACHINE IS RUSTED, PAINT CHIPPING IN A FEW SPOTS
  • Good
  • FairLEFT SIDE HANDRAIL IS BENT
  • Good
  • Good
  • GoodHAS A FEW SCRAPES
  • Good
  • FairFRONT UPPER PORTION OF CANOPY DENTED ON CORNERS. ROPS STILL OKAY
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED NOVEMBER OF 2015
  • FairSEAT SLIDE IS DIFFICULT TO ADJUST
  • GoodLABEL IS WORN ON PARKING BRAKE SWITCH
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 1/2
  • AFTERMARKET REAR BACKUP CAMERA INSTALLED, DISPLAY MONITOR IN CAB
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairHAS PLAY IN P/BS BETWEEN BUCKET & COUPLER
  • Good
  • Good
  • Good
  • FairSIDE PLAY
  • FairMANUAL COUPLER, PAINT WORN SHOWING RUST
  • GoodBOLT ON CUTTING EDGE 50% WORN, HAS NOT BEEN FLIPPED
  • .57 yd.3 72 in.
tires
  • 37%, BASED ON NEW TIRES THAT MEASURE 26/332
  • THREE TIRES ARE INSTALLED BACKWARDS ON RIMS
  • 10-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle Guard Dog HD623NoYesNo
Left RearCarlisle Guard Dog HD1973NoYesNo
Right FrontCarlisle Guard Dog HD415NoYesYes
Right RearCarlisle Guard Dog HD1038NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone