Caterpillar 226D

Caterpillar 226D

Price
21,344 USD
Year
2017
Working hours
1032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D
CategorySkid Steer Loaders
Serial NumberHRD01813
Unit NumberE136126
Catalog NumberCU2499963
Manufacturing Year2017
Hours1032 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$21,344
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 10/16.5
BUCKET: YES
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone