Caterpillar 226D C3

Caterpillar 226D C3

Price
41,100 USD
Year
2015
Working hours
975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226D C3
CategorySkid Steer Loaders
Serial NumberHRD00163
Unit NumberLKC01667
Catalog NumberCU2279458
Manufacturing Year2015
Hours975 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$41,100
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, 850 CCA, HEAVY DUTY
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRICED NEW
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 10/16.5 GA 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone