Caterpillar 226B3 C3

Caterpillar 226B3 C3

Price
38,200 USD
Year
2015
Working hours
541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3 C3
CategorySkid Steer Loaders
Serial NumberMWD07676
Unit NumberLKC01598
Catalog NumberCU2265176
Manufacturing Year2015
Hours541 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$38,200
Tax-
Price Including Tax-
Features
Additional Information*226B3 SSL EPA FLEX HRC NA
*BATTERY, HEAVY DUTY, 880 CCA
*BELT, SEAT, 2" SUSPENSION
*CONTROL, PROP AUX, DELUXE
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT, MACHINE
*DOOR, CAB, GLASS
*FAN, COOLING, STANDARD
*HEATER, ENGINE BLOCK, 120V
*HYDRAULICS, STANDARD FLOW
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*SELF-LEVELING
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRICED NEW
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 8PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone