Quick Search

CAT 236D

CAT 236D

Year
2016
Working hours
2,484 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS AND EQUIPMENT (I.T.E.) LTD.
+972 3 557 1555
Show phone number
Basic information
BrandCAT 236D
I.T.E - Israeli Tractors & Equipment
CategorySkid Steer Loaders
Serial NumberBGZ03238
Catalog Number4543681
Year2016
Hours2,484 h
CountryIsrael
LocationIsrael
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationBATTERY, HVY, DISC
BELT, SEAT, 2"
BUCKET-GP, BOT 66"
CAB, (A/C), (C3)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT, EU
CTWT, MACH, EXT
DISPLAY,LCD CAMERA
DOOR, CAB, POLY
FAN, COOLING,DEMAN
LIGHTS, BEACON
LIGHTS, HALOGEN WORKLIGHTS
ONE SPEED W CNTRL
Online Owner's Manual
PACKAGE, PRFM (H2)
QUICK COUPLER, MAN
RADIO READY
SEAT,AIR SUSP,VINYL,HEAT
TIRES, 12X16.5 10PR CAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0160
  • NoWill be completely cleaned
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
2130
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
engine
900
  • NoNew engine will be installed
  • NoNew engine will be installed
  • No
  • YesNew engine will be installed
  • NoNew engine will be installed
  • NoNew engine will be installed
  • NoNew engine will be installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew engine will be installed
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
260
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
tires
  • No
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front80
Left Rear80
Right Front80
Right Rear80
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering