2017 Bobcat S450 For Sale - 16,700 USD | Cat Used
Quick Search

Bobcat S450

Bobcat S450

Year
2017
Working hours
6,208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Seattle, WA
+1 406 656 0202
Show phone number
Basic information
BrandBobcat S450
N C Machinery Co.
CategorySkid Steer Loaders
Serial Number13440
Unit Number23W0683
Catalog Number10047581
Year2017
Hours6,208 h
CountryUnited States
LocationSEATTLE, United States
Pricing
Price Excluding Tax16,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS, AS EQUIPPED
BOBCAT S450 SKID STEER LOADER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
801
  • Yes
  • Yes
  • 60%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Good
  • Good
  • PoorInoperable
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
520
  • FairMinor weeping
  • Good
  • Good
  • FairMinor weeping
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
160
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
tires
  • 5%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBobcat5NoYesNo
Left RearBobcat5NoYesNo
Right FrontBobcat5NoYesNo
Right RearBobcat5NoYesNo
comments, misc. repairs, general remarks
  • Machine started well cold, and appeared to operate well during warm up. Lights inoperable, and active fault code M4803. Overall condition appears consistent with age/hours.
  • GP bucket. Tires approx. 5% remaining overall.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering