Caterpillar TH514

Caterpillar TH514

Price
48,000 USD
Year
2012
Working hours
7185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514
Categorytelehandler
Serial NumberTBW00851
Unit NumberEQ00016627
Catalog NumberCU4412332
Manufacturing Year2012
Hours7185 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$48,000
Tax-
Price Including Tax-
Features
Additional InformationINBOUND FREIGHT
MA4 PKG: CAB - HEATER - WORK LTS
OPERATING WEIGHT: 23,722 LBS
PRODUCT LINK CELLULAR PL421
#301-9753 2.36 X 5" X 48"
#301-9758 72" WIDE CARRIAGE
*STABILIZERS ARE STANDARD
A/C - AIR SUSPENSION SEAT
BLOCK HEATER
CAP MAX HT STABILIZERS DN 7000LB
CAP MAX HT STABILIZERS UP 4000LB
CAP MAX RH STABILIZERS DN 3000LB
CAP MAX RH STABILIZERS UP 1000LB
CAT C4.4 DITAAC 100 HP DIESEL
DUAL BATTERIES W/DISCONNECT
FUEL TANK CAPACITY: 39.6 GALLONS
GOODYEAR 14.00 X 24 FOAM FILLED
HYDRAULIC IT COUPLER
HYDRAULIC TANK CAP: 23.8 GALLONS
RETRIEVAL HITCH
ROTATING BEACON
SET OF FENDERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone