Quick Search

CAT TL1255

CAT TL1255

Year
2021
Working hours
1,899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS RENTS
Kingsport, TN
+1 865 218 8800
Show phone number
Basic information
BrandCAT TL1255
STOWERS RENTS
Categorytelehandler
Serial NumberML703071
Unit NumberML703071
Catalog Number10134718
Year2021
Hours1,899 h
CountryUnited States
LocationKingsport, United States
Pricing
Price Excluding Tax172,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Cab - EnclosedCab - Enclosed
Additional informationALARM, BACK-UP, WHITE NOISE
AXLE, STANDARD
CARRIAGE, SIDE TILT, 72"
CAT TL1255D TELEHANDLER HRC
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
EQUIPPED WITH CAT PRODUCT LINK
FENDER, CAB, SINGLE
FORK, PALLET 2.36" X 5" X 72"
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT
TL1255D NORTH AMERICAN ORDER
WINDOW,REAR, EXT RELEASE, ANSI
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering