Quick Search

CAT TH514D

CAT TH514D

Year
2019
Working hours
1,970 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT TH514D
WAGNER EQUIPMENT CO.
Categorytelehandler
Serial NumberMWG00306
Unit Number467562
Catalog Number10155459
Year2019
Hours1,970 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Cab - EnclosedCab - Enclosed
Additional information**NOT AVAILABLE TO RPO**
1961 BW 4/11/24
ALARM, BACK-UP, STANDARD
BATTERY, SINGLE, HRC
BEACON, ROTATING
BELT, SEAT, 2" RETRACTABLE
CARRIAGE, STANDARD, 60"
CAT CERTIFIED USED
COUPLER, HYDRAULIC, IT
ENGINE, TH514D, HRC
FENDERS, CAB, SET OF FOUR
FNR, STICK+COLUMN + WIPERS/IND
FORK, PALLET 2.36" X 4" X 48"
HEADLINER, RADIO READY
HEATER + AIR CONDITIONER
HEATER,ENGINE BLOCK, 110V
LIGHTS, ROADING, RH DIP
LINES,FRONT HYD,DBLE, HYD CPLR
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PLATFORM PACKAGE, NONE
PRODUCT LINK READY, A/C
SEAT,FABRIC, PREMIUM
STEERING, SECONDARY
SUN SCREEN, ROOF
TIRES, 14.00-24, MT, TG02
WINDOW, REAR, EXT RELEASE
WORKLIGHTS, A/C COMPATIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering