2013 Olympian XQE80 For Sale - 5,334 USD | Cat Used
Quick Search

Olympian XQE80

Olympian XQE80

Year
2013
Working hours
32,579 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Townsville, QL
+61385624100
Show phone number
Basic information
BrandOlympian XQE80
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberRNFL001300/10002424
Unit NumberUA1253
Catalog Number10128064
Year2013
Hours32,579 h
CountryAustralia
LocationTOWNSVILLE, Australia
Pricing
Price Excluding Tax5,334 USD
Tax (10%)533 USD
Price Including Tax5,867 USD
Details
Engine power87.0 hp
Output80 kVA
Frequency50 Hz
Additional informationNO WARRANTY OR AFTER SALES SUPPORT AS HIGH HOUR UNIT. PRICING ADJUSTED ACCORDINGLY

Class: Generators
Stock No.: UA1253
Manufacturer Year: 2013
Hours: 32,579
Price: AUD (Exclusive of GST)
Location: TOWNSVILLE, AUSTRALIA

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 3226 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 631 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 80 kVA, 64kW
Maximum rated current 111.2 amps
Ready to run

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering