2015 Olympian XQE150-2 For Sale - 15,700 USD | Cat Used
Quick Search

Olympian XQE150-2

Olympian XQE150-2

Year
2015
Working hours
26,016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Melbourne, VI
+61385624100
Show phone number
Basic information
BrandOlympian XQE150-2
ENERGY POWER SYSTEMS AUSTRALIA
Categorymobile generator sets
Serial NumberOLY00000KX6Y00306
Unit NumberUA1265
Catalog Number10128014
Year2015
Hours26,016 h
CountryAustralia
LocationMELBOURNE, Australia
Pricing
Price Excluding Tax15,700 USD
Tax (10%)1,570 USD
Price Including Tax17,270 USD
Details
Engine power163 hp
Output150 kVA
Frequency50 Hz
Additional informationClass: Generators
Stock No.: UA1265
Manufacturer Year: 2015
Hours: 26,016
Price: AUD (Exclusive of GST)
Location: MELBOURNE, AUSTRALIAOPEN SKID

DIMENSIONS:
Length (mm): 3600 mm
Width (mm): 1150 mm
Height (mm): 2150 mm
Weight (Kg): 3260 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 115 kVA
Maximum rated current 206.6 amps
(Prices quoted are Ex Works and exclusive of GST)
Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).
Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.
Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering