Caterpillar XQ30

Caterpillar XQ30

Price
13,900 USD
Year
2011
Working hours
4980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ30
CategoryStationary Generator Sets
Serial NumberGBE00776
Unit NumberGBE00776
Catalog NumberCU4433061
Manufacturing Year2011
Hours4980 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$13,900
Tax-
Price Including Tax-
Details
Output37 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationMULTI VOLTAGE 120/208 240 277/480V 60HZ
Power Rating
Prime
60Hz
37kVA / 30kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone