Caterpillar 3516CHD

Caterpillar 3516CHD

Price
415,000 USD
Year
2006
Working hours
465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516CHD
CategoryStationary Generator Sets
Serial NumberSBK00207
Unit NumberEPU10679
Catalog NumberCU4514601
Manufacturing Year2006
Hours465 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 415,000
Tax-
Price Including Tax-
Details
Output3125 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
Additional Information2006 CAT 3516 S#SBK00207, 2500kW standby/ 2250kW prime, 277/480V 3ph, 60Hz, 1800rpm, 465 hours, EPA Tier 2 rated 3516 CAT engine, diesel fueled, EMCP3.3 digital control panel, 4000A breaker, standard air cleaners, open skid no enclosure or fuel tank.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, 24V battery set, jacket water heater.

SERVICE WORK: Generator will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS: L-290”, W-102”, H-119”

For more details or any questions, please contact:
Christopher Ricketts at 317-220-2602 or ...
Power Rating
Standby
60Hz
3125kVA / 2500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone