2023 Manitex INC. TC50155HL For Sale - - | Cat Used
Quick Search

Manitex INC. TC50155HL

Manitex INC. TC50155HL

Year
2023
Working hours
95 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandManitex INC. TC50155HL
WYOMING MACHINERY
Categorycranes
Serial Number306897
Unit Number306897
Catalog Number4904301
Year2023
Hours95 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information155' FIX SEC BOOM W HEAVY LIFT
2 PERSON 1200LB LIGHTWEIGHT
2023 PETERBILT 567
35 TON 3-SHEAVE HOOK BLOCK
48"X24"X24 ALUM TOOLBOX
5700 CTWT STD
DINAMIC AUX WINCH
FRAME 102" WIDE PLATFORM
FRONT BUMPER STABILLIZER
HOTS HIFT PTO
OFFSET FIXED JIB
QUICK-ATTACHED BASKET
RADIO REMOTES - PADDLES
STANDARD MOUNT INSTALLATION
STEEL, ROTATING,
SUB FRAME-TC500 INTERMEDIATE
TRI-TAG, MX 485HP, 286WB 86K
VIN#1NPCXPTX3PD861243
WIRE ROPE FOR AUX WINCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering