Caterpillar MH3022

Caterpillar MH3022

Price
153,567 USD
Year
2015
Working hours
8358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MH3022
Categorywheel excavator
Serial NumberFM200296
Unit NumberFM200296
Catalog NumberCU4514296
Manufacturing Year2015
Hours8358 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$ 153,567
Tax (19%)$ 29,178
Price Including Tax$ 182,745
Features
Additional InformationLENGTH OF STICK: 4200 MM
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Falko Böttcher-Schroda
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone