John Deere 250GLC

John Deere 250GLC

Price
138,500 USD
Year
2015
Working hours
2825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 250GLC
CategoryCrawler Excavators
Serial Number1FF250GXTFF609666
Unit NumberCME001152
Catalog NumberCU4317585
Manufacturing Year2015
Hours2825 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$138,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information3.0 C4D DITCH CLEANING BUCKET 60"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • overall good condition--see all pictures
  • No
  • No
  • Yesmachine dirty but should clean up well
  • Goodroller frame steps intact but packed w/ debris & mud--body steps intact
  • Goodstraight--some surface rust on ls access door--see pictures
  • Goodstraight
  • Goodprescreener
  • Goodall interior panels in good condition
  • Goodappears recent paint--dirty but should clean up well
  • Good
  • Goodhinges & latches well
  • Goodall straight
  • Goodcal intact--no leaks--fuel gauge shows 50%
  • Good
  • Goodhinge & latch well
  • Goodhood hinges & latches well
  • Goodgood condition
  • Goodhold downs intact
  • Goodlight scuffs & appears fresh paint
  • Goodno side catwalks--antislip surface in good condition
  • Goodmud packed & debris--needs to be cleaned--see pictures
  • Goodstraight
safety items
  • Poorinop
  • Goodglass breaker intact
  • Poorswing brake has excess wear--unable to find fine swing
  • No
  • Yes
  • Yes
  • no ROPS plate found
  • Good
gauges, operator station, console
  • Goodcold a/c
  • Good
  • Gooddoor latches well open & closed
  • Goodmat intact
  • Goodgauges sweep as normal--monitor has been recently replaced
  • Fairlower front glass broken & missing--see pictures
  • Goodgood heat
  • Good
  • Fairmonitor has been recently replaced--shows 25 hrs--customer unsure of actual hrs--research w/ machine s/n should be done for accurate current hrs
  • Goodmachine has factory installed GPS system--see pictures of cab mtd antenna
  • Good2" latches & retracts well--dec 2014
  • Goodcloth seat--functions well--slides in good condition
  • Goodall working
  • Goodwiper works--washer inop
  • Yestravel alarm functions well--correct decibel
  • Yespaper
  • Yespaper
  • Nonot found
  • gauge shows 50%
  • gauge shows 50%
  • monitor has been replaced--unable to verify actual hrs--customer has no records, machine purchased @ auction in FLA
engine
  • Poorvery dirty--should be replaced
  • Good
  • Good
  • Goodno leaks
  • Goodno leaks found--rough @ high idle when under load--possibly needs pm, no service records available
  • Goodair filter very dirty & machine prob needs pm completed--engine has rough high idle under load
  • Goodnormal rust--no leaks found
  • No
  • No
  • Yes
  • Yes
  • No
  • Nonone found
  • No
  • red
  • 6.8L John Deere T4F (mfg 2014)--aftermarket filters used
  • normal
  • clear
cooling system
  • Goodclean--good air flow
  • Goodno leaks
  • No
  • Goodclean--good air flow
  • Goodplastic fan--all guards & shroud intact
  • Goodbelts in good condition
  • Goodflexible--clamps intact
electrical, starting and charging system
  • Goodno issues found
  • Gooddual 4d
  • Goodall working
  • Good
  • Goodengine starts well
  • Good
  • No
  • No
hydraulics
  • Goodno leaks--some play in p&b
  • Goodno leaks--some play in p&b
  • Good
  • Good
  • Goodcompartment clean--no leaks
  • Goodno leaks found
  • Goodhitachi--no leaks found
  • Goodhitachi--no leaks found
  • Good
  • Goodno leaks
  • Goodswing drive is full
  • Fairswing brake is worn--machine swings very fast, unable to find slower swing speed or fine swing function
  • Goodsight glass clear--correct oil level
  • Good2 speed works well
  • machine has hitachi pumps & valves
  • full
boom
  • 19 8"
  • see all pictures
  • Good
  • Fairwear consistent w/ age--some loose motion in p&b
  • Fairwear consistent w/ age--some loose motion
stick
  • Fairloose motion in p&b
  • Good
  • Fairloose motion in p&b
  • 9 8"
bucket
  • Goodplated well
  • Poorworn--excess loose motion--bucket needs shims
  • PoorH link pin is partially out--see pictures
  • Goodstraight
  • Fairsmooth cutting edge is worn--can be flipped
  • Fairsmooth edge
  • Pemberton 3.0 cu/yd
  • H-link pin partially out--see pictures
  • no coupler
  • 60"
final drives
  • Goodno leaks found--mud packed
  • Goodno leaks found--mud packed
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)32"32"
Track Frame - LeftFairpacked w/ mud & debris--needs to be cleaned
Track Frame - RightFairpacked w/ mud & debris--needs to be cleaned--see pictures
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEestimate of 70% remaining on undercarriages as a whole
Linkspacked w/ mud & debris--see pictures
Notes - UNDERCARRIAGEneeds to be cleaned
Notes - UNDERCARRIAGE 1customer will attempt to locate any available service records
Segmentsworn approx 50%--see pictures
Track Shoes32" triple grouser--few bent track pads, some slight--see pictures
comments, misc. repairs, general remarks
  • customer has no service records available
  • monitor has been replaced--shows 25 hrs--no indication of actual hrs on machine
  • machine maintenance history should researched to verify actual hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone