Caterpillar 349FL

Caterpillar 349FL

Price
349,500 USD
Year
2016
Working hours
1812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00578
Unit NumberNM73333
Catalog NumberCU2318512
Manufacturing Year2016
Hours1812 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$349,500
Tax-
Price Including Tax-
Features
Additional InformationLINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
PSM THUMB S/N PMZ05418
R22'8" BOOM BLCV/SLCV PKG, CGC
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
AIR CLEANER, STANDARD
BATTERY, HEAVY DUTY
BKT R-CYL/LKG W/LIFT CGC PKG
CAB 70/30 PKG
CAMERA, REAR VIEW
CAT HYD PIN GRBR S/N NC300542
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP BLCV/SLCV PKG
COUNTERWEIGHT, 19,840LBS
COUPLER LINES, REACH BOOM
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
EIN #AH5N74
FAN, VARIABLE SPEED
GPS READY SITECH 5/3/16 (SITECH)
GRADE CTRL, DEPTH AND SLOPE
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES-HP, R12'10" STICK
SEAT, H-BACK, SUSPENSION
STICK, REACH 12'10" TB (CGC)
STORAGE PROTECTION (DOMESTIC)
TRACK, 30" TG PPR2 (FG)
UPPER COVER, CGC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone