Caterpillar 349EL

Caterpillar 349EL

Price
225,000 USD
Year
2012
Working hours
5280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00518
Unit Number001201900
Catalog NumberCU1778790
Manufacturing Year2012
Hours5280 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional Information349EL FG HYD EXCAV W/CTWT RMVL
AIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL
BUCKET-GD, 74 4.04 CYD (TB)
CAB STD PKG
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
GUARD BOTTOM PKG-FG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
HANDRAIL & COVER
HYD VLV, HL PKG
IDLER, STD
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
PANEL, STD START SWITCH
R-BOOM/12'10 STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REG. NACD (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
TIP, PENETRATION PLUS
TRACK, 36 TG GLT (FG)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor cosmetics
  • Good
  • Goodw/ hyd. assist
  • GoodMinor cosmetics
  • Good
  • Good
  • GoodAll doors minor bruising
  • GoodMinor cover cosmetics
  • GoodMinor bends
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor skirt cosmetics
  • FairMinor bends
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 3/4
  • Working cab radio installed. No back up camera installed
engine
  • Good
  • Good
  • GoodRegen working properly
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed and pushed up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • No
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front173 mm174 mm4844
Carrier Rollers Rear175 mm174 mm4044
Idlers Front23 mm23 mm4040
Links126 mm126 mm3030
Pins & Bushings (External)68 mm68 mm108108
Pins & Bushings (Internal)868.5 mm868.5 mm3030
Segments108108
Track Roller 124 mm25 mm4050
Track Roller 224 mm23 mm4030
Track Roller 324 mm23 mm4030
Track Roller 423 mm23 mm3030
Track Roller 622 mm22 mm2020
Track Roller 722 mm22 mm2020
Track Roller 822 mm23 mm2030
Track Roller 924 mm24 mm4040
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part NumberCat
Notes - UNDERCARRIAGE 1Lower center track wear guide guard installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes36 TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 5287 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone