Caterpillar 349FL P

Caterpillar 349FL P

Price
294,584 USD
Year
2017
Working hours
3721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL P
CategoryCrawler Excavators
Serial NumberHPD10135
Unit NumberE136706
Catalog NumberCU4413222
Manufacturing Year2017
Hours3721 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax294,584 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationENGINE TIER RATING: T4F
PATTERN CHANGER
STICK LENGTH: 12'10"
BOOM LENGTH: 22'8"
BOOM, ONE PIECE
PRODUCT LINK: INCLUDES
TRACK SHOE WIDTH/TYPE: 35" TG
GUARDING
ENCLOSED CAB
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationENGINE TIER RATING: T4F
PATTERN CHANGER
STICK LENGTH: 12'10"
BOOM LENGTH: 22'8"
BOOM, ONE PIECE
PRODUCT LINK: INCLUDES
TRACK SHOE WIDTH/TYPE: 35" TG
GUARDING
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone