Quick Search

CAT 340

CAT 340

Year
2023
Working hours
337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 340
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberGDZ10162
Unit NumberGDZ10162
Catalog Number10064105
Year2023
Hours337 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax465,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
HARVESTER HEADHARVESTER HEAD
*BEARING, SWING STD*BEARING, SWING STD
*COUNTERWEIGHT, 14,990LBS*COUNTERWEIGHT, 14,990LBS
*GUARD, TRAVEL MOTOR HD*GUARD, TRAVEL MOTOR HD
*LIGHT, CHASSIS*LIGHT, CHASSIS
BATTERY, COLD WEATHERBATTERY, COLD WEATHER
BKT HD 48" 1.83YD3 DBBKT HD 48" 1.83YD3 DB
BOOM TUBE W/EOUBOOM TUBE W/EOU
CAB, DELUXECAB, DELUXE
CONTROL, QCCONTROL, QC
COOLANT, COLD WEATHERCOOLANT, COLD WEATHER
CYLINDER, BOOMCYLINDER, BOOM
CYLINDER, STICKCYLINDER, STICK
FILM, EMCFILM, EMC
FILM, INTERIOR, ANSIFILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
INTEGRATED RADIO, W/O DABINTEGRATED RADIO, W/O DAB
LIGHTS, CAB, W/RAIN PROTECTORLIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINES-QC, R12'10" STICKLINES-QC, R12'10" STICK
MONITOR, 10"MONITOR, 10"
QUICK DRAINS READY, HRCQUICK DRAINS READY, HRC
LANE 2 ORDERLANE 2 ORDER
PIN GROUP, SPAREPIN GROUP, SPARE
LINES-HP, R12'10" STICKLINES-HP, R12'10" STICK
BRACKET GPBRACKET GP
CONNECTOR LINES, THUMBCONNECTOR LINES, THUMB
THUMB GROUPTHUMB GROUP
ETHER STARTING AIDETHER STARTING AID
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
BLOCK HEATER, 120VBLOCK HEATER, 120V
GRADE SENSOR, REACH BOOMGRADE SENSOR, REACH BOOM
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
LIGHTS, REACH BOOM RH & LHLIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGCLINES, DRAIN, PGC
SUN SCREEN, REARSUN SCREEN, REAR
SWITCH, DISCONNECT W/JSSWITCH, DISCONNECT W/JS
WIPER, RADIAL W/LOWERWIPER, RADIAL W/LOWER
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
CAMERA, REAR + RH VIEWCAMERA, REAR + RH VIEW
CYLINDER, BKT DBCYLINDER, BKT DB
GRADE SENSOR, R12'10" STICKGRADE SENSOR, R12'10" STICK
GUARD, TRACK GUIDE SEGMENTEDGUARD, TRACK GUIDE SEGMENTED
LINKAGE, BKT DB W/EYE GRADELINKAGE, BKT DB W/EYE GRADE
MIRROR, RH SIDE, FRONT & REARMIRROR, RH SIDE, FRONT & REAR
TRACK, 33" TGTRACK, 33" TG
FILM, ROPS CERTIFICATIONFILM, ROPS CERTIFICATION
STORAGE PROTECTION (DOMESTIC)STORAGE PROTECTION (DOMESTIC)
*PEDAL, STRAIGHT TRAVEL*PEDAL, STRAIGHT TRAVEL
FAN, REVERSEFAN, REVERSE
JOYSTICK STEER + AUX RELAY PKGJOYSTICK STEER + AUX RELAY PKG
COUPLER, PIN GRABBER DB W/PINSCOUPLER, PIN GRABBER DB W/PINS
LINE,COOLING,W/O INLET AIR HTRLINE,COOLING,W/O INLET AIR HTR
UC, LONG WIDEUC, LONG WIDE
*GUARD, SWIVEL*GUARD, SWIVEL
PACK, ROLL ON ROLL OFF-TRUCKPACK, ROLL ON ROLL OFF-TRUCK
MONITOR, 10" GRADE W/WIFIMONITOR, 10" GRADE W/WIFI
*FINE SWING*FINE SWING
*GUARD, BOTTOM HD*GUARD, BOTTOM HD
*MACHINE ECM*MACHINE ECM
*RECEIVER, BLUETOOTH*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU*SENSOR, PRESSURE, EOU
*FRAME, SWING, STD*FRAME, SWING, STD
*LINES, A/C*LINES, A/C
*TRAVEL, ALARM*TRAVEL, ALARM
DOOR, RADIATOR W/SCREENDOOR, RADIATOR W/SCREEN
*COMMON ARR*COMMON ARR
BOOM, REACH 21'4",EOUBOOM, REACH 21'4",EOU
FILM,EXTERIOR,ANSIFILM,EXTERIOR,ANSI
HYD PKG, HL ADV 2WAYHYD PKG, HL ADV 2WAY
LIGHTS, SURROUND, PREM, 2D CGCLIGHTS, SURROUND, PREM, 2D CGC
NETWORK MANAGER, A6N2NETWORK MANAGER, A6N2
STICK, R12'10" DB, EOUSTICK, R12'10" DB, EOU
*340 08 EXCAVATOR ARRANGEMENT*340 08 EXCAVATOR ARRANGEMENT
*BEACON SOCKET*BEACON SOCKET
*CAB MOUNT, ROPS*CAB MOUNT, ROPS
*COVER, REAR HEADER*COVER, REAR HEADER
*DRINK HOLDER*DRINK HOLDER
*ROLLER, TRACK*ROLLER, TRACK
*WIRING, 340 HRC DX/PREMIUM*WIRING, 340 HRC DX/PREMIUM
GRADE 2D ADV, ASSIST + PAYLOADGRADE 2D ADV, ASSIST + PAYLOAD
Additional information*340 08 EXCAVATOR ARRANGEMENT
*BEACON SOCKET
*BEARING, SWING STD
*CAB MOUNT, ROPS
*COMMON ARR
*COUNTERWEIGHT, 14,990LBS
*COVER, REAR HEADER
*DRINK HOLDER
*FINE SWING
*FRAME, SWING, STD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR HD
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RECEIVER, BLUETOOTH
*ROLLER, TRACK
*SENSOR, PRESSURE, EOU
*TRAVEL, ALARM
*WIRING, 340 HRC DX/PREMIUM
BATTERY, COLD WEATHER
BKT HD 48" 1.83YD3 DB
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4",EOU
BRACKET GP
CAB, DELUXE
CAMERA, REAR + RH VIEW
CONNECTOR LINES, THUMB
CONTROL, QC
COOLANT, COLD WEATHER
COUPLER, PIN GRABBER DB W/PINS
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/SCREEN
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
GRADE 2D ADV, ASSIST + PAYLOAD
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GUARD, TRACK GUIDE SEGMENTED
HYD PKG, HL ADV 2WAY
INTEGRATED RADIO, W/O DAB
JOYSTICK STEER + AUX RELAY PKG
LANE 2 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LIGHTS, SURROUND, PREM, 2D CGC
LINE,COOLING,W/O INLET AIR HTR
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PIN GROUP, SPARE
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" DB, EOU
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN, REAR
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
THUMB GROUP
TRACK, 33" TG
UC, LONG WIDE
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering