Caterpillar 336FL

Caterpillar 336FL

Price
197,700 USD
Year
2015
Working hours
7948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00628
Unit NumberI7661
Catalog NumberCU4398178
Manufacturing Year2015
Hours7948 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$197,700
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information12' 10" STICK
34" TG SHOES
CENTER LOCK HYD COUPLER
HEATED/COOLED SEAT
REAR CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Machine looks good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodTo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSep. 14
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs smooth with good power
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cools normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulics function normal
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 12 10"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTeeth are new
  • Yes
  • CAT
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front16016011
Idlers Front22222828
Links1221222828
Pins & Bushings (External)67674242
Pins & Bushings (Internal)8708704040
Segments3030
Track Roller 921213030
Track Shoes (Width)28281616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2590
Track Shoes34"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone