Caterpillar 336FL

Caterpillar 336FL

Price
182,432 USD
Year
2014
Working hours
4709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00342
Unit Number009008808
Catalog NumberCU4327011
Manufacturing Year2014
Hours4709 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$182,432
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 CANADA B.C. PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD PKG
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-QC, R10'6" STICK
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM HD PKG
REGIONAL PKG, ADSD-N/CNDA
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone