Caterpillar 336FL

Caterpillar 336FL

Price
180,000 USD
Year
2015
Working hours
4527 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00783
Unit NumberG14-917M
Catalog NumberCU2415535
Manufacturing Year2015
Hours4527 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information** • CAB • AIR • AUX HYDS • 60" BKT • ULTRA LOW SULFUR DIESEL FUEL

PANEL, STD START SWITCH
AIR CLEANER, STANDARD
LINES, FRONT (STD)
FREIGHT CHARGE 1
PACK, ROLL ON ROLL OFF-TRUCK
WASHER, WINDSHIELD UPPER/LOWER
STORAGE PROTECTION (DOMESTIC)
GUARD, TRACK GUIDE, SEGMENTED
REACH BOOM HD PKG
COLD WEATHER STARTING PKG
STICK, R10'6" DB HD
BKT R-CYL/LKG W/LIFT PKG
JOYSTICK STANDARD STP PKG
CAB 70/30 GRD PKG
LINES, SDRV (STD/PGQC)
ENG S/N SYE04257
HAMMER CIRCUIT S/N HKF00365
SEAT, H-BACK, W/HEATER,S/AIR
HP BOOM LINES
TRACK, 33" TG (GLT)
LINES, BOOM-UP (STD)
PRODUCT LINK, SATELLITE PL321
DECALS, EXTERIOR ANSI
HAMMER AUTO LUBE KIT
MIRROR, W/O GUARD
H180E HAMMER S/N W9C00237
REGIONAL PKG, AM-N
COOLING, HIGH AMBIENT
HP STICK LINES
COVER, FENDER
H180E BLUNT TOOL
UPPER COVER, STANDARD
HAMMER CONNECTOR LINES
DB LINKAGE HAMMER MTG BRACKET
INSTRUCTIONS, ANSI (CAB)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, VANDALISM
COUNTERWEIGHT, 13,230LBS
CAMERA, REAR VIEW, MIRRORS(RH)
LANE 3 ORDER
LIGHTING, CAB (HALOGEN)
GUARD, TRAVEL MOTOR, HD
GUARD, BOTTOM, HEAVY DUTY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairActive boom solenoid and pressure sensor codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNov 2014
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • GoodSecurity system _Could not operate
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodSecurity system
  • Good
hydraulics
  • FairCodes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hammer hydraulics
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairOuter teeth need to be replaced
  • Cat
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15424
Carrier Rollers Rear15424
Idlers Front2114
Links121.535
Pins & Bushings (External)68.742
Track Roller 121.540
Track Roller 22135
Track Roller 82135
Track Roller 92135
Track Shoes (Width)34" 26.527
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2589-90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone