Caterpillar 336ELHB

Caterpillar 336ELHB

Price
195,000 USD
Year
2013
Working hours
3323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELHB
CategoryCrawler Excavators
Serial NumberRZA00479
Unit NumberI7713
Catalog NumberCU4426944
Manufacturing Year2013
Hours3323 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 195,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
BUCKETBUCKET
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationInspection completed @3319 hours
Last PM 1 @ 3298 hours

12' 10" STICK
34" TRACKS
HYBRID
REACH BOOM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Nice overall appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDent in right rear door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodWill be checked when temperature warms
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome stains
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • NoOil residue wherre pump meets engine not dripping
  • No
  • RED
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 21 4" Boom
stick
  • Good
  • FairSome denting on bottom of stick near bucket
  • Good
  • 12 10"
bucket
  • Good
  • FairShows minor
  • Good
  • Good
  • FairShow wear but functional
  • No
  • CAT
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front158 mm158 mm88
Carrier Rollers Rear158 mm157.5 mm810
Idlers Front20.5217141
Links122 mm123 mm2814
Pins & Bushings (External)67 mm67 mm88
Segments222 mm222 mm
Track Roller 1177.5 mm177.5 mm1515
Track Roller 2178.5 mm178.5 mm1010
Track Roller 3178 mm178 mm1212
Track Roller 4177 mm177 mm2020
Track Roller 5178 mm178 mm1212
Track Roller 6178 mm178 mm1212
Track Roller 7178 mm178 mm1212
Track Roller 8178 mm178.51210
Track Roller 9177 mm177.5 mm2015
Track Shoes (Width)34"34"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2589
Track ShoesTriple Grouser
comments, misc. repairs, general remarks
  • Overall nice digging machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone