Caterpillar 336ELH

Caterpillar 336ELH

Price
199,500 USD
Year
2013
Working hours
3538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00487
Unit Number18UE173
Catalog NumberCU4384927
Manufacturing Year2013
Hours3538 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$199,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional Information336 HEX
AIR CLEANER, STANDARD
CONTROL, CENTER LOCK COUPLER
COOLING, HIGH AMBIENT
HYD VLV, TCS PKG
LINES-HP PKG (R-BOOM/10'6"STK)
LINES-QC PKG (R-BOOM/10'6"STK)
QUICK COUPLER
R-BOOM/10'6" STICK HD PKG
TRACK, 33" TG (GLT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeveral belly pans are damaged / belly pan underneath MCV is very damaged ( see pic )
  • FairFront left roller frame step bolts are bent
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairActive code for #1fuel injector
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Fair***sound suppression foam underneath Diesel particulate filter is torn up**
  • FairActive code for #1 fuel injector ( 1-7 )
  • Good
  • FairEngine has a miss
  • Good
  • No
  • No
  • No***Hydraulic coupling oil is low/ not on sight glass/ hydraulic oil is a little low/ engine oil needs to be topped off along with coolant
  • No
  • Yes***crankcase breather is leaking/ clogged
  • No
  • Red
  • Filter look new but are not marked
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • FairSeeping
  • Good
  • FairPilot lines underneath MCV are leaking / quick drain valve fittings are leaking/ two hydraulic pump hoses are leaking/ right side hydraulic quick coupler hard line on stick is damaged/ Auxiliary hoses between boom and stick the armor is damaged
  • Good
  • FairSeems weak/ reassess after code has been resolved
  • FairOil low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes****hydraulic oil leak on quick coupler ****
  • Caterpillar
  • Caterpillar
  • 54”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
SegmentsGood
Track ShoesNumerous bent track shoes ( at least 4 on the left side and a few on the right)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone