Caterpillar 329EL

Caterpillar 329EL

Price
203,919 USD
Year
2014
Working hours
4347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329EL
CategoryCrawler Excavators
Serial NumberZCD00553
Catalog NumberCU4481608
Manufacturing Year2014
Hours4347 h
CountryCanada
LocationGrande Prairie, AB
Pricing
Price Excluding Tax$ 203,919
Tax-
Price Including Tax-
Features
Additional Information10'6 STICK
250 HR SERVICE DONE AT 4344 HRS.
42" DIG
66" C/U
CAB, HEAT, A/C
EMISSIONS COMPLIANT
FINNING VALUE USED - VERY GOOD
HD REAR SIDE GUARDS, CATWALKS, FOPS AND WINDOW GUARD
HYD. THUMB
MANUAL Q/C
RIG SAVER, REAR CAMERA
SIMULTANEOUS AUX. HYDRAULICS.
U/C ... APPROX. 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone