Caterpillar 325FLHMCGC

Caterpillar 325FLHMCGC

Price
198,500 USD
Year
2018
Working hours
1483 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325FLHMCGC
CategoryCrawler Excavators
Serial NumberXAA10404
Unit NumberX5939
Catalog NumberCU4315274
Manufacturing Year2018
Hours1483 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 198,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationTRACK, 31" TG
CGC PRICE ADJUSTMENT-M
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, TRACK GUIDE, SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINE, PUMP SUCTION
LINES, HP, R9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
PILOT LINES, BKT CLOSE PGQC
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD CGC PKG
ROLL ON-ROLL OFF
STARTING, COLD WEATHER
STORAGE PROTECTION (EXPORT)
LINES, QC, R9'6" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone