Caterpillar 324EL

Caterpillar 324EL

Price
175,000 USD
Year
2013
Working hours
1169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00934
Unit NumberPNW934
Catalog NumberCU4415289
Manufacturing Year2013
Hours1169 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRR tiny ding on lower corner
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches, little heavier around counterweight
  • Good
  • Good
  • FairRR bellypan under hydraulic pump bent bad, replace
  • Good
  • Yes
safety items
  • Yes
  • Yes
  • Yes
  • NoWindow shields
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good10/2012
  • GoodHeated, air suspension seat
  • Good
  • Good
  • YesRear view camera system also
  • Yes
  • 1/2
  • Cat AM/FM radio
  • Good
  • Good
  • Good
  • GoodRight has 1 spot mirror missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNot tested cold out
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSlight normal
  • Yes
  • No
  • Normal
  • Good
  • Red
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 9’8”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoPlumbing to end of stick for hydraulic coupler
  • Cat
  • 46”
final drives
  • Good
  • No leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 142.442.774
Track Roller 842.642.852
Track Shoes (Width)38.938.71010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAbout 85%
Link Part Number335-9247
Notes - UNDERCARRIAGEDirty, hard to inspect
SegmentsGood
Track Shoes31" wide
Carrier Rollers Front22.422.11418
Carrier Rollers Rear23.222.5513
Idlers Front20.520.51212
Links1051051818
Pins & Bushings (Internal)762.5762.51414
comments, misc. repairs, general remarks
  • Has Trimble auto grade, not sure if included
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone